CAT-P851-T1B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating Class 1500
  • Coil Power Rating AC 4
  • Coil Power Rating DC 1700
  • Coil Resistance 9
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 9.5
  • Contact Limiting Making Current 40
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Relay Mounting Type Flange Mount
  • Product Height 26.4
  • Product Length 52.1
  • Product Width 34.5
  • Insulation Clearance Class 5 – 8
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-D1B Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 400
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 1050
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 550
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features Magnetic Latching
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 120
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Product Weight 14
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-T1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 20
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 33
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RT0
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-D1 Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 3840
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-P1A Signal Relays  1
  • Product Type Relay
  • Relay Style P2 V23079 Relay
  • Relay Type P2 Relay V23079
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1029
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Power Consumption 140
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 100 – 150 mW
  • Insulation Creepage Between Contact and Coil 2.5
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Insulation Creepage Class 1.5 – 3
  • Actuating System DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.8
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 2 Form A (NO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type PCB
  • Insulation Clearance Class 0 – 2.5
  • Length 14.5
  • Insulation Clearance Between Contact and Coil 1.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 9.8
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type High Dielectric
  • Packaging Method Box & Carton
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 10
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
8-1415534-7 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 74
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Product Height 78.3
  • Product Length 77
  • Product Width 27.2
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
8-1415534-9 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 741
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 74
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Product Height 78.3
  • Product Length 77
  • Product Width 27.2
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
KRPA-14AN-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 50.8
  • Product Length 35.7
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Tray
1415535-7 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 90
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Product Height 78.3
  • Product Length 77
  • Product Width 27.2
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
KUP-11A15-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Package
KHAU-17D12-12 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 160
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 45
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgCdO
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 32.5
  • Product Length 28.2
  • Product Width 21.8
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
R10-E1Y4-V700 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 700
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
1393738-4 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 4
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Product Type Backshell/Cable Clamp
  • Number of Positions 37
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5
  • Shield Plating Finish Bright
  • Color Gray
  • Shield Plating Material Nickel over Copper
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter 5 – 11
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
MT226115 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 2000
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 115
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 80
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 57
  • Product Length 35.6
  • Product Width 35.5
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 2.8
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -40 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 0 – 50
  • Environmental Ambient Temperature (Max) 50
  • Packaging Method Tray
R10-E1Y2-V700 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 700
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
KUMP-14D18-24 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 15
  • Contact Limiting Making Current 15
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 15
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
1534811-1 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 4
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 37
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter 4.8 – 11
  • Packaging Method Bag
  • Packaging Quantity 10
9-1415001-1 Power Relays  1
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 759
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 300
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Special Features 5000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 30
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 29
  • Product Length 28
  • Product Width 22.5
  • Insulation Clearance Class 2.5 – 4
  • Dimensions (L x W x H) (Approximate) 28 x 22.5 x 29
  • Width Class (Mechanical) 20 – 25
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton & Tube