RN73C2A28RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 28R 0.1% 10PPM 1K RL RN73C2A28RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 28
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A107RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 107R 0.1% 10PPM 1KRL RN73C2A107RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 107
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A267KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 267K 0.1% 10PPM 1K RL RN73C2A267KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 267K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J47K5BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 47K5 0.1% 10PPM 1K RL RN73C1J47K5BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 47.5K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2A1K0BTG Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RP 2A 1K0 0.1% 15PPM CUT LENGTH RP73D2A1K0BTG
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1K
  • Power Rating .125
  • Voltage Rating 150
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length
RN73C1J29K4BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 29K4 0.1% 10PPM 1K RL RN73C1J29K4BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 29.4K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A165KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 165K 0.1% 10PPM 1K RL RN73C2A165KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 165K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A3K83BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 3K83 0.1% 10PPM 1KRL RN73C2A3K83BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 3.83K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A1K27BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 1K27 0.1% 10PPM 1KRL RN73C2A1K27BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.27K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73PF1J30R1BTDF Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RP73 1J 0.166W 30R1 0.1% 25PPM 1K RL RP73PF1J30R1BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 30.1
  • Power Rating .065
  • Voltage Rating 75
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
RN73C2A422KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 422K 0.1% 10PPM 1K RL RN73C2A422KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 422K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73PF1J2K1BTDF Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RP 1J 0.166W 2K1 0.1% 25PPM 1K RL RP73PF1J2K1BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 2.1K
  • Power Rating .1
  • Voltage Rating 75
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
RN73C2A287KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 287K 0.1% 10PPM 1K RL RN73C2A287KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 287K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2A10K2BTG Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RP 2A 10K2 0.1% 15PPM CUT LENGTH RP73D2A10K2BTG
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 10.2K
  • Power Rating .125
  • Voltage Rating 150
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length
RN73C1J27K4BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 27K4 0.1% 10PPM 1K RL RN73C1J27K4BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 27.4K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73PF2A47K5BTDF Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RP 2A 0.25W 47K5 0.1% 25PPM 1K RL RP73PF2A47K5BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 47.5K
  • Power Rating .25
  • Voltage Rating 150
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
RP73PF2A1K62BTDF Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RP 2A 0.25W 1K62 0.1% 25PPM 1K RL RP73PF2A1K62BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.62K
  • Power Rating .25
  • Voltage Rating 150
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
RN73C2A36K5BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 36K5 0.1% 10PPM 1KRL RN73C2A36K5BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 36.5K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J8K45BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 8K45 0.1% 10PPM 1K RL RN73C1J8K45BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 8.45K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A118KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 118K 0.1% 10PPM 1KRL RN73C2A118KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 118K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled