RN73C2A8K66BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 8.66K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2B2K0BTG Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 1206
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.05 x 1.55 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length
RP73D2A1K0BTG Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .125
  • Voltage Rating 150
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length
RN73C2A332RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 332
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A909RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 909
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A130KBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 130K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A464RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 464
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A2K05BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2.05K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A2K43BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2.43K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A20RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 20
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A82R5BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 82.5
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A56K2BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 56.2K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A4K64BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.64K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2B249RBTG Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 1206
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 249
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.05 x 1.55 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length
RN73C2A1K74BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.74K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A45K3BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 45.3K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J499RBTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 499
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8 x .4
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A53K6BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 53.6K
  • Power Rating .1
  • Voltage Rating 150
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A1K69BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.69K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A43R2BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 43.2
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled