MRS100RFF Surface Mount Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 1206
  • Element Type Thin Film
  • Number of Resistors 4
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 100
  • Power Rating .063
  • Number of Terminations 8
  • Termination Type Solder
  • Dimensions 3.2 x .55 x 1.6
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled