602-430-001 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 2400 LP/CELLULAR 602-430-001
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Male
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 268
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Mounting Hole
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 140
  • Product Length 124
  • Product Width 80
  • Product Height 21
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-431-001 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GPS 10 P/SMA/3.0 602-431-001
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Male
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 70
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 38
  • Product Width 34
  • Product Height 12.8
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Antenna Environment Outdoor
  • Wireless Application GPS
  • Packaging Method POLYBAG
602-431-002 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GPS 10 P/FAKRA/3.0 602-431-002
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 70
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 38
  • Product Width 34
  • Product Height 12.8
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Antenna Environment Outdoor
  • Wireless Application GPS
  • Packaging Method POLYBAG
602-434-001 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/S/FAKRA 3.0 602-434-001
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 342
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Mounting Hole
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 124
  • Product Width 80
  • Product Height 21
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-434-002 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/S/FAKRA A/5.0 602-434-002
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 340
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Mounting Hole
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5000
  • Product Length 124
  • Product Width 80
  • Product Height 21
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-439-001 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS 9M SMA male/3.0M 602-439-001
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Male
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 80
  • Mounts To Panel
  • Mounting Retention Type Magnet
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 38
  • Product Width 34
  • Product Height 15.5
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Antenna Environment Outdoor
  • Wireless Application GNSS
  • Packaging Method POLYBAG
602-439-004 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS 9M/FAKRAfC/5.0 602-439-004
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 76
  • Mounts To Panel
  • Mounting Retention Type Magnet
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 38
  • Product Width 34
  • Product Height 15.5
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Antenna Environment Outdoor
  • Wireless Application GNSS
  • Packaging Method POLYBAG
602-440-001 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/FME/3.0 602-440-001
active
  • Antenna Connection Type FME
  • Antenna Connector Type FME - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 342
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-440-002 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/SMA/4.7 602-440-002
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 342
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 4700
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-440-003 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/FAKRA/5.0 602-440-003
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 152
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5000
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-440-004 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/FAKRA/3.0 602-440-004
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 156
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-440-005 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/5.0 602-440-005
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 152
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5000
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-440-006 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/3.0 602-440-006
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 156
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
602-442-001 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS 11 S 602-442-001
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 150
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Mounting Hole
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5000
  • Product Length 63
  • Product Width 63
  • Product Height 19
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application GNSS
  • Packaging Method POLYBAG
602-442-003 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS 11 S/0.2 SMB 602-442-003
active
  • Antenna Connection Type SMB
  • Antenna Connector Type SMB Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 125
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Mounting Hole
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 200
  • Product Length 63
  • Product Width 63
  • Product Height 19
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application GNSS
  • Packaging Method POLYBAG
920-061-301 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P/SMB/FME/3.0 920-061-301
active
  • Antenna Connection Type SMB
  • Antenna Connector Type SMB Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 149
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
920-061-302 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P/SMA/FME/3.0 920-061-302
active
  • Antenna Connection Type FME
  • Antenna Connector Type FME - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 163
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
920-061-304 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P SMAm/SMAm 920-061-304
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 162
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
920-061-305 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P/FAKRA/3.0 920-061-305
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 164
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG
920-062-201 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/S/SMB/FME 920-062-201
active
  • Antenna Connection Type FME
  • Antenna Connector Type FME Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Cellular
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 181
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Mounting Hole
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 310
  • Product Length 100
  • Product Width 74
  • Product Height 21
  • Application by Region GPS - Global - 1570 – 1580 MHz
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method POLYBAG