2058301-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Make First / Break Last No
  • Contact Type Blade
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 22 – 18
  • Width .185 in
  • Length 11.9
  • Height 3
  • Packaging Method Strip
2058301-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Make First / Break Last No
  • Contact Type Blade
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 22 – 18
  • Width .185 in
  • Length 11.9
  • Height 3
  • Packaging Method Loose Piece
2058302-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Make First / Break Last No
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 22 – 18
  • Width .185 in
  • Length 11.9
  • Height 3
  • Packaging Method Strip
2058302-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Make First / Break Last No
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 22 – 18
  • Width .185 in
  • Length 11.9
  • Height 3
  • Packaging Method Loose Piece
2154640-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Hermaphroditic Connector
  • Header Type Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.81 – 8.89
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • PCB Mount Alignment Type Pegs
  • Centerline (Pitch) 4
  • Housing Color Natural