AT099-18 Sealing & Repair Sleeves
BS 4G 198-3:1999 DIN V VDE V 0341-9005 VDE V 0341-9005:2007-05 DIN VG 95343-5 MODUK DEF STAN 59-97 SAE AMS-DTL-23053/16
  • Product Type Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Material Systems Yes
  • Material Systems Code 25
  • Material Crosslinked Elastomer
  • Pliancy Flexible
  • Shrink Ratio 2:1
  • Lining Type Adhesive
  • Expanded Inside Diameter (Min) 8
  • Recovered Inside Diameter (Max) 3.2
  • Wall Thickness Medium
  • Cut Length 40
  • Shrink Temperature (Min) 150
  • Recovery Temperature 175
  • Resistant To Abrasion
  • Fluid Resistance Aviation Fuel
  • Resistance Properties Splash Protection
  • Flammability Flame-Retardant
  • Operating Temperature Range -75 – 150
  • High Temperature Compatible Yes
  • Emission Free No
  • Government Qualified No
  • CSA Certified No
  • Packaging Method Spool