TECT-13.5/4.5-0-SP Heat Shrink Tubing
  • Wall Type Dual
  • Product Family TECT
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Typical Automotive Fluids
  • Expanded Inside Diameter (Min) 13.5
  • Recovered Inside Diameter (Max) 4.5
  • Recovered Wall Thickness (Nominal) 1.5
  • Recovered Wall Thickness (Tolerance) .7
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 120
  • Fluid Resistance Splash Protection
  • Applicable Region Asia
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
TECT-13.5/4.5-0-30MM Heat Shrink Tubing
  • Wall Type Dual
  • Product Family TECT
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Typical Automotive Fluids
  • Expanded Inside Diameter (Min) 13.5
  • Recovered Inside Diameter (Max) 4.5
  • Recovered Wall Thickness (Nominal) 1.5
  • Cut Length 30
  • Recovered Wall Thickness (Tolerance) .25
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 120
  • Fluid Resistance Splash Protection
  • Applicable Region Asia
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No