RT-375-3/32-X-50MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RT-375
  • Voltage (Max) .6
  • Color Clear
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 2.36
  • Recovered Inside Diameter (Max) 1.17
  • Recovered Wall Thickness (Nominal) .25
  • Cut Length 50
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 125
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RT-375-3/4-X-65MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RT-375
  • Voltage (Max) .6
  • Color Clear
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 19.05
  • Recovered Inside Diameter (Max) 9.5
  • Recovered Wall Thickness (Nominal) .43
  • Cut Length 65
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 125
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source UK
  • Low Outgassing No