RP-4800-NO.1-0-2.4IN Single Wall Tubing  1
PRODUCT
  1. Heat Shrink Tubing
  2. Single Wall Tubing
  1. RP-4800-NO.1-0-2.4IN RP-4800-NO.1-0-2.4IN
active
  • Wall Type Single
  • Product Family RP-4800
  • Voltage (Max) .6
  • Primary Product Color Black
  • Shrink Ratio 4:1
  • Primary Product Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 25.4
  • Recovered Inside Diameter (Max) 6.99
  • Heat Shrink Tubing Size Range 6.99 – 25.4
  • Recovered Wall Thickness (Nominal) 1.14
  • Cut Length 60.96
  • Recovered Wall Thickness (Tolerance) .36
  • Heat Shrink Tubing Flammability Flame-Retardant
  • Operating Temperature Range -55 – 135
  • Heat Shrink Tubing Resistance Abrasion
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Shrink Temperature (Min) 95
  • Applicable Region Global
  • Packaging Method Box
  • Meets Low Outgassing Requirements No
  • Product Source Czech Republic
RP-4800-NO.1-4-STK Single Wall Tubing
  • Wall Type Single
  • Product Family RP-4800
  • Voltage (Max) .6
  • Primary Product Color Yellow
  • Shrink Ratio 4:1
  • Primary Product Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 1
  • Recovered Inside Diameter (Max) 6.99
  • Recovered Wall Thickness (Nominal) 1.14
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .36
  • Heat Shrink Tubing Flammability Flame-Retardant
  • Operating Temperature Range -55 – 135
  • Heat Shrink Tubing Resistance Abrasion
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Shrink Temperature (Min) 95
  • Applicable Region Global
  • Packaging Method Stick
  • Meets Low Outgassing Requirements No
  • Product Source US