CW8754-000 Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 5.6:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 50.8
  • Recovered Inside Diameter (Max) 9.5
  • Recovered Wall Thickness (Tolerance) 1.5
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance None
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
CW8755-000 Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 5.6:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 63.5
  • Recovered Inside Diameter (Max) 12.8
  • Recovered Wall Thickness (Tolerance) 1.5
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance None
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
CW8756-000 Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 5.6:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 76.2
  • Recovered Inside Diameter (Max) 19.1
  • Recovered Wall Thickness (Tolerance) 1.5
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance None
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No