CGAT-18/6-0-STK Heat Shrink Tubing
  • Wall Type Dual
  • Product Family CGAT
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Fluid Type Engine Oil
  • Expanded Inside Diameter (Min) 18
  • Recovered Inside Diameter (Max) 6
  • Recovered Wall Thickness (Nominal) 1.7
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 80
  • Resistant To Fluids
  • Operating Temperature Range -30 – 80
  • Flammability Flame-Retardant
  • Recovery Temperature 115
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Asia
  • Packaging Method Stick
  • Product Source Czech Republic
  • Low Outgassing No
CGAT-24/8-0-STK Heat Shrink Tubing
  • Wall Type Dual
  • Product Family CGAT
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Fluid Type Engine Oil
  • Expanded Inside Diameter (Min) 24
  • Recovered Inside Diameter (Max) 8
  • Recovered Wall Thickness (Nominal) 1.9
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 80
  • Resistant To Fluids
  • Operating Temperature Range -30 – 80
  • Flammability Flame-Retardant
  • Recovery Temperature 115
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Asia
  • Packaging Method Stick
  • Product Source Czech Republic
  • Low Outgassing No