1734261-6 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.7
  • Height 3.45
  • Wire/Cable Size 28
  • Length 12.79
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
440054-3 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 8
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
440054-6 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 14
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
1775442-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Bright
  • Crimp Area Plating Material Finish Bright
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Wire/Cable Size 30 – 24
  • Wire/Cable Size .05 – .02
  • Mating Post Length 5.14
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With 1775441-x
  • Packaging Method Reel
  • Packaging Quantity 15000
440054-5 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 12
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
1470364-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Color White
  • Housing Material Thermoplastic
  • Length 6
  • Height 2.8
  • Width .1968 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 32000
1470364-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Color White
  • Housing Material Thermoplastic
  • Length 11
  • Height 2.8
  • Width .1968 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 24000
1735801-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Plating Material Tin
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 2
  • Wire/Cable Size 30 – 24
  • Wire/Cable Size .05 – .02
  • Operating Temperature Range -25 – 105
  • Circuit Application Signal
  • For Use With 1735447-x- 2041423-x
  • Packaging Method Reel
  • Packaging Quantity 10000
440054-4 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 10
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
440054-2 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 6
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
1-1470364-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 13
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Color White
  • Housing Material Thermoplastic
  • Length 16
  • Height 2.8
  • Width .1968 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 16000
1-1734260-0 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.25
  • Height 4.75
  • Wire/Cable Size 32 – 26
  • Length 17.79
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1-1734260-2 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.25
  • Height 4.75
  • Wire/Cable Size 32 – 26
  • Length 20.29
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1-1734260-3 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 13
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.25
  • Height 4.75
  • Wire/Cable Size 32 – 26
  • Length 21.54
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1-1734261-0 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.7
  • Height 3.45
  • Wire/Cable Size 28
  • Length 17.79
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1-1734261-2 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.7
  • Height 3.45
  • Wire/Cable Size 28
  • Length 20.59
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1-1734261-5 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.7
  • Height 3.45
  • Wire/Cable Size 28
  • Length 24.04
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1-1734595-0 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Mating Area Plating Thickness 3.048
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1
  • Housing Color Ivory
  • Housing Material High Temperature Thermoplastic
  • Width 5.1
  • Height 4.3
  • Wire/Cable Size 28
  • Length 12.3
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover With
  • For Use With 1470364-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Packaging Quantity 1000
1470364-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Color White
  • Housing Material Thermoplastic
  • Length 5
  • Height 2.8
  • Width .1968 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 32000
1470364-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Closed
  • Housing Color White
  • Housing Material Thermoplastic
  • Length 7
  • Height 2.8
  • Width .1968 in
  • Wire/Cable Size 32 – 28
  • Operating Temperature Range 55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 32000