2013978-1 HDMI Connectors  1
  • Connector Style Receptacle
  • Size Mini
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Stacked No
  • Number of Ports 1
  • Number of Positions 19
  • Panel Ground Without
  • Preloaded Yes
  • Shell Plating Finish Matte
  • Shell Plating Material Tin over Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .1
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method Solder
  • PCB Mount Retention Type Straight Leg
  • Locating Posts Without
  • Mounting Location Top
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .4
  • Housing Color Black
  • Tail Length .5
  • PCB Thickness (Min) 1.6
  • Operating Temperature Range -25 – 70
  • Assembly Process Feature Tape
  • Circuit Application Signal
  • Packaging Method Tape & Reel
2013978-2 HDMI Connectors
  • Connector Style Receptacle
  • Size Mini
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Stacked No
  • Number of Ports 1
  • Number of Positions 19
  • Panel Ground Without
  • Preloaded Yes
  • Shell Plating Finish Matte
  • Shell Plating Material Tin over Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .1
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method Solder
  • PCB Mount Retention Type Straight Leg
  • Locating Posts Without
  • Mounting Location Top
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .4
  • Housing Color Black
  • Tail Length .6
  • PCB Thickness (Min) 1.6
  • Operating Temperature Range -25 – 70
  • Assembly Process Feature Tape
  • Circuit Application Signal
  • Packaging Method Tape & Reel