1-1102352-1 Rectangular Connector Housings
  • Sealable Yes
  • Product Size 10
  • Product Type Housing
  • Seal Material Neoprene
  • Seal Type Flange
  • Color Silver Gray
  • Seal Color Black
  • Material Aluminum
  • Housing Material Aluminum
  • Housing Color Gray
  • Height 34.5
  • Width 90
  • Length 124
  • Packaging Quantity 3
  • Packaging Method Box
1-1103350-1 Rectangular Connector Housings
  • Sealable Yes
  • Connector Type Housing Kit
  • Product Size 8
  • Product Type Housing
  • Series Number 64
  • Seal Material Neoprene
  • Seal Type Profile
  • Color Silver Gray
  • Seal Color Black
  • Material Aluminum
  • Housing Material Aluminum
  • Housing Color Gray
  • Height 78.5
  • Width 57
  • Length 144
  • Packaging Quantity 5
  • Packaging Method Loose Piece
1106464-4 Rectangular Connector Housings
  • Sealable Yes
  • Connector Type Housing Kit
  • Product Size 8
  • Product Type Housing
  • Series Number 24
  • Seal Material Neoprene
  • Seal Type Profile
  • Color Silver Gray
  • Seal Color Black
  • Material Aluminum
  • Housing Material Aluminum
  • Housing Color Gray
  • Height 55.5
  • Width 57
  • Length 144
  • Packaging Quantity 5
  • Packaging Method Loose Piece