T2050002010-000 Rectangular Connector Contacts  1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 100
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 10 mm²
  • Circuit Application Power
2-1102772-0 Circular Connector Hardware
  • Accessory Type Cable Fitting
  • Product Type Accessory
  • Thread Size M20
  • Material Metal
  • Packaging Method Box
  • Packaging Quantity 10
  • Comment Protection against electro-magnetic interference.