1918932-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Bulkhead Style Sealed
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.5
1918931-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.5
281695-7 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Tin
  • Contact Protection Type Shrouded
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • Termination End Plating Material Tin-Lead
  • Termination Post Length 2.9
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Style 2-Sided
  • Housing Material High Temperature Thermoplastic
  • Housing Color Blue
  • Shrouded End Dimension 1.27
  • Mating Post Length 6.75
  • Operating Temperature Range -55 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Package
1-1489715-5 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Columns 7
  • Number of Positions 7
  • PCB Mount Orientation Vertical
  • Number of Power Positions 7
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Strain Relief Without
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 31.04
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube
1-1516229-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6.7
1918931-7 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 6.7
1918931-8 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 7.5
281696-7 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • Termination End Plating Material Tin-Lead
  • Termination Post Length 2.9
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Style 2-Sided
  • Housing Material High Temperature Thermoplastic
  • Housing Color Blue
  • Shrouded End Dimension 1.27
  • Mating Post Length 6.75
  • Operating Temperature Range -55 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Package