5788643-1 SD Card Connectors  1
  • Format Compact Flash
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • PCB Offset 0
  • CompactFlash Product Type Header Only
  • Number of Positions 50
  • Lead Configuration Staggered
  • Number of Rows 2
  • Hold-Down Without
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Vacuum Tape Without
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .8
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height Above PC Board 14
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube