CAT-AM71-C83998J Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Panel
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Reverse Gender Standard
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Panel Feedthrough Yes
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Fluid Resistance None
  • Packaging Quantity 24
CAT-AM71-C83998C Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type Metal
  • Number of Positions 7
  • Number of Power Positions 0
  • Number of Signal Positions 7
  • Seal Type Tetraseal
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 7/8-20 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 14
  • UL Flammability Rating UL 94V-0
  • Housing Plating Material Nickel
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 2.67
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Carton
  • Packaging Quantity 12
CAT-AM71-C83998M Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Seal Type Wire Entry Seal
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Panel Mount Feature Type Flange
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 1.73
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 100
CAT-P851-T1B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 40
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1700
  • Coil Resistance 86
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 9.5
  • Contact Limiting Making Current 40
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 26.4
  • Product Length 52.1
  • Product Width 34.5
  • Insulation Clearance Class 5 – 8
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Tray
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 23
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 1-3/8-18 UNEF-2B
  • Accepts Cable Diameter (Max) 28.58
  • Packaging Method Individual
  • Packaging Quantity 1
CAT-AM71-C83998U Circular Power Connectors  1
  • Product Type Housing
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Seal Type Peripheral
  • Reverse Numbering With
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 2.41 – 5.21
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Package
  • Packaging Quantity 24
CAT-AM71-C83998Y Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Seal Type Wire Entry Seal
  • Reverse Numbering With
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon 6/6
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998T Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 22
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Color Black
  • Cable Clamp Plating Material Nickel
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size 1-3/16-18 UNEF 3B
  • Accepts Cable Diameter (Max) 19.05
  • Packaging Method Bag
  • Packaging Quantity 1
CAT-AM71-C83998BB Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Keying A
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 5.59
  • Shielded No
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998CC Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 4
  • Number of Signal Positions 12
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Power Conductor Insulation Diameter 5.59
  • Signal Conductor Insulation Diameter 3.81
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Quantity 1
  • For Use With Type XII Male And Multimate Pin Contact
CAT-AM71-C83998L Circular Connector Seals  1
  • Accessory Type Flange Seal
  • Color Black
  • Connector Mounting Type Panel
  • Packaging Quantity 1000
  • Packaging Method Box
CAT-AX41-D1B Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 550
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 1050
  • Contact Limiting Making Current 3
  • Power Consumption 550
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AM71-C83998K Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 37
  • Number of Power Positions 0
  • Number of Signal Positions 37
  • Reverse Numbering Without
  • Keying A
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Shielded No
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998I Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 14
  • Number of Power Positions 0
  • Number of Signal Positions 14
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Fluid Resistance None
  • VDE Tested No
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998G Circular Connector Adapters  1
  • Accessory Type Coupling Ring
  • Shell Size 23
  • Product Type Accessory
  • Coupling Ring Material Polyester
  • Coupling Ring Color Black
  • Packaging Quantity 1
CAT-AM71-C83998A Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 17
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 15/16-20
  • Accepts Cable Diameter (Max) 11.5
  • Packaging Method Individual
  • Packaging Quantity 100
CAT-AM71-C83998Z Circular Connector Seals  1
  • Accessory Type Peripheral Seal
  • Sealing Gasket Material Elastomer
  • Color Gray
  • Connector Mounting Type Panel
  • Packaging Quantity 1000
  • Packaging Method Bag
CAT-AM71-T98 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Size 16
  • Wire/Cable Size 14
  • Wire/Cable Size 2
  • Termination Type Crimp
  • Contact Retention Type Within Housing Crimp Snap-In
  • Circuit Application Signal
  • Color Code Violet/Blue
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment Extraction Tool No. 305183
CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 403
  • Coil Resistance 62
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 120
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Product Weight 14
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 16
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton
CAT-SCH691-T1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 1000
  • Coil Resistance 144
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 20
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 33
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Printed Circuit Board
  • Product Height 27.9
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Bundle