- GRACE INERTIA 12.4
- GRACE INERTIA 2.0
- Grace Inertia 2.5
- GRACE INERTIA 3.3
- GRACE INERTIA 3.5
- GRACE INERTIA 6.0
- GRACE INERTIA 6.2
- GRACE INERTIA 6.5
- GRACE INERTIA 7.92
- GRACE INERTIA 9.0

PRODUCT
active
- Product Type Plug
- Housing Type Plug Housing
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Contact Type Receptacle
- Number of Positions 4
- Number of Power Positions 4
- Number of Signal Positions 6
- Number of Rows 2
- Row-to-Row Spacing 5.2
- Keying B
- Operating Voltage 250
- Operating Voltage 250
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 4
- Contact Retention With
- Contact Termination Area Plating Material Tin
- Contact Mating Area Plating Material Tin
- Contact Mating Area Plating Thickness 2
- Wire/Cable Size 28 – 20
- Wire/Cable Size .081 – .517
- Wire/Cable Size 155.91 – 1045.97
- Termination Method to Wire & Cable Crimp
- PCB Mount Retention Without
- Panel Mount Feature Without
- Connector Mounting Type Cable Mount
- Strain Relief Without
- Mating Retention Type Latch
- Mating Alignment With
- Mating Alignment Type Keyed
- Mating Retention With
- Centerline (Pitch) 3.3
- UL Flammability Rating UL 94V-0
- Housing Color Blue
- Housing Material PA 66 GF
- Height 12.4
- Length 9
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- Glow Wire Rating GWT 750°C (Without Flame)
- Packaging Method Bag
- Packaging Quantity 500
- For Use With Header Assembly

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Glow Wire Rating Standard Part - Not Glow Wire
- Product Type Connector
- Strain Relief Without
- PCB Mount Orientation Vertical
- Number of Positions 2
- Number of Rows 1
- Backwall/Post Interruptions Without
- Operating Voltage 50
- Operating Voltage 50
- Contact Base Material Brass
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Material Finish Tin
- Contact Mating Area Plating Thickness .3
- Contact Type Tab
- Contact Current Rating (Max) 3
- PCB Contact Termination Area Plating Thickness .8
- Contact Transmits (Typical) Signal (Data)
- Underplate Material Thickness 1.27 µm
- Contact Layout Inline
- PCB Contact Termination Area Plating Material Tin
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Method to Wire & Cable Solder
- PCB Mount Retention Type None
- Panel Mount Feature Without
- PCB Mounting Style Through Hole
- PCB Mount Alignment Without
- Mating Retention Without
- PCB Mount Retention Without
- Contact Retention Without
- Mating Retention Type Latch
- Mating Alignment With
- Mating Alignment Type Polarization
- Centerline (Pitch) 2.5
- Housing Color Red
- Housing Material Nylon
- Height 18
- Tab Width .0276 in
- Tail Length 2.8
- Length 7.5
- PCB Thickness (Recommended) 1.6
- Operating Temperature Range -30 – 105
- Pick and Place Cover Without
- UL Flammability Rating UL 94V-0
- Packaging Method Tape
- Packaging Quantity 900
- Comment Mating with X-1747066-2

PRODUCT
active
- Connector System Wire-to-Wire
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Glow Wire
- Connector Type Housing
- Strain Relief Without
- Product Type Connector
- Connector Style Plug
- Number of Positions 6
- Number of Rows 1
- Keying C
- Operating Voltage 50 VAC
- Color Red
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 3
- Contact Layout Inline
- Contact Type Tab
- Termination Method to Wire & Cable Crimp
- PCB Mount Retention Without
- Mating Connector Lock Type Latch
- Panel Mount Feature Without
- Mating Connector Lock With
- Mating Retention With
- Mating Retention Type Latch
- Connector Mounting Type Cable Mount
- Mating Alignment Type Keyed
- Lock Type Latch
- Mating Alignment With
- Contact Retention Without
- Centerline (Pitch) 2.5
- Housing Configuration Both Ends Closed
- Housing Color Red
- Housing Material PA 66 GF
- Wire/Cable Size 28 – 22
- Length 15.7
- Wire/Cable Size .081 – .326
- Height 5.88
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- For Use With Header Assembly
- UL Flammability Rating UL 94V-0
- Packaging Quantity 400
- Packaging Method Bag/Box
- Comment Mating with 6-1971798-X

PRODUCT
active
- Connector System Wire-to-Wire
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Glow Wire
- Connector Type Housing
- Strain Relief Without
- Product Type Connector
- Connector Style Plug
- Number of Positions 8
- Number of Rows 1
- Keying A
- Operating Voltage 50 VAC
- Color Natural
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 3
- Contact Layout Inline
- Contact Type Tab
- Termination Method to Wire & Cable Crimp
- PCB Mount Retention Without
- Mating Connector Lock Type Latch
- Panel Mount Feature Without
- Mating Connector Lock With
- Mating Retention With
- Mating Retention Type Latch
- Connector Mounting Type Cable Mount
- Mating Alignment Type Keyed
- Lock Type Latch
- Mating Alignment With
- Contact Retention Without
- Centerline (Pitch) 2.5
- Housing Configuration Both Ends Closed
- Housing Color Natural
- Housing Material PA 66 GF
- Wire/Cable Size 28 – 22
- Length 20.7
- Wire/Cable Size .081 – .326
- Height 5.88
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- For Use With Header Assembly
- UL Flammability Rating UL 94V-0
- Packaging Quantity 400
- Packaging Method Bag/Box
- Comment Mating with 8-1971798-X

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Strain Relief Without
- PCB Mount Orientation Vertical
- Number of Positions 6
- Number of Rows 1
- Backwall/Post Interruptions Without
- Preloaded Yes
- Operating Voltage 50
- Operating Voltage 50
- Contact Base Material Brass
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Material Finish Tin
- Contact Type Pin
- Contact Current Rating (Max) 3
- Contact Layout Inline
- Contact Size Square
- PCB Contact Termination Area Plating Material Tin
- Panel Mount Feature Without
- Contact Retention Type Without
- PCB Mounting Style Through Hole
- PCB Mount Alignment Without
- Mating Retention Without
- PCB Mount Retention Without
- Mating Retention Type Latch
- Mating Alignment Without
- Centerline (Pitch) 2.5
- Housing Color Red
- Housing Material Nylon 66
- Height 9.3
- Mating Post Length 3.65
- Tail Length 10.5
- Length 7.5
- PCB Thickness (Recommended) 1.6
- Operating Temperature Range -30 – 105
- Pick and Place Cover Without
- For Use With Plug Housing
- UL Flammability Rating UL 94V-0
- Packaging Method Tape
- Packaging Quantity 450

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Glow Wire Rating Standard Part - Not Glow Wire
- Product Type Connector
- Strain Relief Without
- PCB Mount Orientation Vertical
- Number of Positions 4
- Number of Rows 1
- Backwall/Post Interruptions Without
- Operating Voltage 50
- Operating Voltage 50
- Contact Base Material Brass
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Material Finish Tin
- Contact Mating Area Plating Thickness .3
- Contact Type Tab
- Contact Current Rating (Max) 3
- PCB Contact Termination Area Plating Thickness .8
- Contact Transmits (Typical) Signal (Data)
- Underplate Material Thickness 1.27 µm
- Contact Layout Inline
- PCB Contact Termination Area Plating Material Tin
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Method to Wire & Cable Solder
- PCB Mount Retention Type None
- Panel Mount Feature Without
- PCB Mounting Style Through Hole
- PCB Mount Alignment Without
- Mating Retention Without
- PCB Mount Retention Without
- Contact Retention Without
- Mating Retention Type Latch
- Mating Alignment With
- Mating Alignment Type Polarization
- Centerline (Pitch) 2.5
- Housing Color Blue
- Housing Material Nylon
- Height 18
- Tab Width .0276 in
- Tail Length 2.8
- Length 12.5
- PCB Thickness (Recommended) 1.6
- Operating Temperature Range -30 – 105
- Pick and Place Cover Without
- UL Flammability Rating UL 94V-0
- Packaging Method Tape
- Packaging Quantity 450
- Comment Mating with X-1747066-4

PRODUCT
active
- Accessory Type TPA (True Position Assurance)
- Connector System Wire-to-Board
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Glow Wire
- Accessory Color Black
- Product Type Accessory
- Number of Positions 3
- Number of Rows 1
- Centerline (Pitch) 2.5
- Housing Material PA 66 GF20
- Operating Temperature Range -30 – 105
- Packaging Quantity 7200
- Packaging Method Bag

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- PCB Mount Orientation Vertical
- Number of Positions 4
- Number of Rows 1
- Contact Mating Area Plating Material Tin
- Contact Mating Area Plating Thickness 1
- Contact Current Rating (Max) 3
- Termination Method to Wire & Cable Solder
- PCB Mount Retention Type Kinked
- PCB Mounting Style Through Hole
- PCB Mount Alignment With
- Mating Retention With
- PCB Mount Retention With
- PCB Mount Alignment Type Locating Posts
- Centerline (Pitch) 2.5
- Housing Color Natural
- Operating Temperature Range -30 – 105

PRODUCT
active
- Connector System Wire-to-Wire
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Wire/Cable Type Discrete Wire
- Product Type Contact
- Glow Wire Rating Standard Part - Not Glow Wire
- Operating Voltage 50
- Insulation Resistance 1000
- Operating Voltage 50
- Contact Base Material Copper Alloy
- Contact Underplating Material Nickel
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Contact Current Rating (Max) 3
- Contact Mating Area Plating Thickness 2
- Underplate Material Thickness .8 µm
- Contact Transmits (Typical) Signal (Data)
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Locking Lance
- Connector Mounting Type Cable Mount
- Contact Retention With
- Wire/Cable Size 28 – 22
- Wire/Cable Size .079 – .38
- Insulation Diameter 1.08 – 1.5
- Operating Temperature Range -30 – 105
- Circuit Application Signal
- For Use With Plug Housing
- Packaging Method Reel
- Packaging Quantity 9000

PRODUCT
active
- Connector System Wire-to-Wire
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Glow Wire
- Connector Type Housing
- Strain Relief Without
- Product Type Connector
- Connector Style Plug
- Number of Positions 5
- Number of Rows 1
- Keying C
- Operating Voltage 50 VAC
- Color Red
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 3
- Contact Layout Inline
- Contact Type Tab
- Termination Method to Wire & Cable Crimp
- PCB Mount Retention Without
- Mating Connector Lock Type Latch
- Panel Mount Feature Without
- Mating Connector Lock With
- Mating Retention With
- Mating Retention Type Latch
- Connector Mounting Type Cable Mount
- Mating Alignment Type Keyed
- Lock Type Latch
- Mating Alignment With
- Contact Retention Without
- Centerline (Pitch) 2.5
- Housing Configuration Both Ends Closed
- Housing Color Red
- Housing Material PA 66 GF
- Wire/Cable Size 28 – 22
- Length 13.2
- Wire/Cable Size .081 – .326
- Height 5.88
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- For Use With Header Assembly
- UL Flammability Rating UL 94V-0
- Packaging Quantity 400
- Packaging Method Bag/Box
- Comment Mating with 5-1971798-X

PRODUCT
active
- Connector System Wire-to-Wire
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Glow Wire
- Connector Type Housing
- Strain Relief Without
- Product Type Connector
- Connector Style Plug
- Number of Positions 8
- Number of Rows 1
- Keying B
- Operating Voltage 50 VAC
- Color Blue
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 3
- Contact Layout Inline
- Contact Type Tab
- Termination Method to Wire & Cable Crimp
- PCB Mount Retention Without
- Mating Connector Lock Type Latch
- Panel Mount Feature Without
- Mating Connector Lock With
- Mating Retention With
- Mating Retention Type Latch
- Connector Mounting Type Cable Mount
- Mating Alignment Type Keyed
- Lock Type Latch
- Mating Alignment With
- Contact Retention Without
- Centerline (Pitch) 2.5
- Housing Configuration Both Ends Closed
- Housing Color Blue
- Housing Material PA 66 GF
- Wire/Cable Size 28 – 22
- Length 20.7
- Wire/Cable Size .081 – .326
- Height 5.88
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- For Use With Header Assembly
- UL Flammability Rating UL 94V-0
- Packaging Quantity 400
- Packaging Method Bag/Box
- Comment Mating with 8-1971798-X

PRODUCT
active
- Connector System Wire-to-Board
- Connector Style Plug
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Connector Type Housing
- Product Type Connector
- Number of Positions 4
- Number of Rows 1
- Preloaded No
- Operating Voltage 50
- Contact Type Socket
- Multiple Contact Types Without
- Shunts/Shorting Bars Without
- Connector Mounting Type Cable Mount
- Contact Retention Without
- Centerline (Pitch) 2.5
- Housing Material Nylon 66 GF
- Housing Color Blue
- Height 10.4
- Operating Temperature Range -30 – 105
- Circuit Application Signal
- Assembly Integration Feature Without
- Circuit Identification Feature Without
- Packaging Method Bag

PRODUCT
active
- Product Type Header Assembly
- Housing Type Receptacle
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Contact Type Tab
- Number of Positions 2
- PCB Mount Orientation Vertical
- Number of Power Positions 2
- Number of Signal Positions 2
- Number of Rows 1
- Operating Voltage 300
- Operating Voltage 300
- Contact Current Rating (Max) 10
- Contact Retention With
- Contact Termination Area Plating Material Tin
- Contact Mating Area Plating Material Tin
- Contact Mating Area Plating Thickness .8
- Wire/Cable Size 24 – 16
- Wire/Cable Size .22 – 1.38
- Wire/Cable Size 434.2 – 2723.5
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Centerline (Pitch) 6
- UL Flammability Rating UL 94V-0
- Housing Color Natural
- Housing Material Nylon 6/6 GF
- Operating Temperature Range -40 – 105
- Circuit Application Power & Signal
- Glow Wire Rating GWT 750°C (Without Flame)
- Packaging Method Box & Carton
- Packaging Quantity 2800

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Glow Wire Rating Standard Part - Not Glow Wire
- Product Type Connector
- PCB Mount Orientation Vertical
- Number of Positions 7
- Number of Rows 1
- Backwall/Post Interruptions Without
- Keying A
- Operating Voltage 50
- Operating Voltage 50
- Contact Base Material Brass
- Contact Underplating Material Nickel
- Contact Shape Square
- Contact Mating Area Plating Material Pre-Tin
- Contact Mating Area Plating Material Finish Tin
- Contact Mating Area Plating Thickness 2
- Contact Type Tab
- Contact Current Rating (Max) 2.2
- PCB Contact Termination Area Plating Thickness 2
- Contact Transmits (Typical) Signal (Data)
- Underplate Material Thickness 1 µm
- Contact Layout Inline
- PCB Contact Termination Area Plating Material Tin
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Method to Wire & Cable Solder
- PCB Mounting Style Through Hole
- PCB Mount Alignment With
- Mating Retention With
- PCB Mount Retention Without
- Connector Mounting Type Board Mount
- Contact Retention Without
- Mating Retention Type Latch
- PCB Mount Alignment Type Locating Posts
- Mating Alignment With
- Mating Alignment Type Keyed
- Centerline (Pitch) 2
- Housing Color Natural
- Housing Material Nylon 6/6 GF
- Height 6.5
- Tab Width .0197 in
- Tail Length 2.6
- Length 22
- PCB Thickness (Recommended) 1.6
- Operating Temperature Range -30 – 105
- Circuit Application Signal
- For Use With Plug Housing
- UL Flammability Rating UL 94V-0
- Packaging Method Package
- Packaging Quantity 200
- Comment Mating with part no 1971030-7

PRODUCT
active
- Product Type Plug
- Housing Type Plug Housing
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Contact Type Receptacle
- Number of Positions 2
- Number of Power Positions 2
- Number of Signal Positions 2
- Number of Rows 1
- Operating Voltage 300
- Operating Voltage 300
- Contact Current Rating (Max) 10
- Contact Retention With
- Contact Termination Area Plating Material Tin
- Contact Mating Area Plating Material Tin
- Contact Mating Area Plating Thickness .8
- Wire/Cable Size 24 – 16
- Wire/Cable Size .22 – 1.38
- Wire/Cable Size 434.2 – 2723.5
- Termination Method to Wire & Cable Crimp
- Connector Mounting Type Cable Mount
- Centerline (Pitch) 6
- UL Flammability Rating UL 94V-0
- Housing Color Natural
- Housing Material Nylon 6/6 GF
- Operating Temperature Range -40 – 105
- Circuit Application Power & Signal
- Glow Wire Rating GWT 750°C (Without Flame)
- Packaging Method Box & Carton
- Packaging Quantity 5000

PRODUCT
active
- Product Type Plug
- Housing Type Plug Housing
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Contact Type Receptacle
- Number of Positions 8
- Number of Power Positions 8
- Number of Signal Positions 8
- Number of Rows 2
- Row-to-Row Spacing 5.2
- Operating Voltage 250
- Operating Voltage 250
- Contact Current Rating (Max) 4
- Contact Retention With
- Contact Termination Area Plating Material Tin
- Contact Mating Area Plating Material Tin
- Contact Mating Area Plating Thickness .8
- Multiple Contact Types Without
- Wire/Cable Size 24 – 20
- Wire/Cable Size .21 – .53
- Wire/Cable Size 414.44 – 1045.97
- Termination Method to Wire & Cable Crimp
- Connector Mounting Type Cable Mount
- Centerline (Pitch) 3.3
- UL Flammability Rating UL 94V-0
- Housing Color Blue
- Housing Material Nylon 6/6 GF
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- Assembly Integration Feature Without
- Circuit Identification Feature Without
- Glow Wire Rating GWT 750°C (Without Flame)
- Packaging Method Bag
- Packaging Quantity 1500

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Glow Wire Rating Standard Part - Not Glow Wire
- Product Type Connector
- Strain Relief Without
- PCB Mount Orientation Vertical
- Number of Positions 2
- Number of Rows 1
- Backwall/Post Interruptions Without
- Operating Voltage 50
- Operating Voltage 50
- Contact Base Material Brass
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Material Finish Tin
- Contact Mating Area Plating Thickness .3
- Contact Type Tab
- Contact Current Rating (Max) 3
- PCB Contact Termination Area Plating Thickness .8
- Contact Transmits (Typical) Signal (Data)
- Underplate Material Thickness 1.27 µm
- Contact Layout Inline
- PCB Contact Termination Area Plating Material Tin
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Method to Wire & Cable Solder
- Panel Mount Feature Without
- PCB Mounting Style Through Hole
- PCB Mount Alignment With
- Mating Retention Without
- PCB Mount Retention Without
- Contact Retention Without
- Mating Retention Type Latch
- PCB Mount Alignment Type Locating Posts
- Mating Alignment With
- Mating Alignment Type Polarization
- Centerline (Pitch) 2.5
- Housing Color Red
- Housing Material Nylon
- Height .444
- Tab Width .0276 in
- Tail Length 3
- Length 7.5
- PCB Thickness (Recommended) 1.6
- Operating Temperature Range -30 – 105
- Pick and Place Cover Without
- UL Flammability Rating UL 94V-0
- Packaging Method Bag
- Packaging Quantity 400

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Glow Wire Rating Standard Part - Not Glow Wire
- Product Type Connector
- Strain Relief Without
- PCB Mount Orientation Vertical
- Number of Positions 6
- Number of Rows 1
- Backwall/Post Interruptions Without
- Operating Voltage 50
- Operating Voltage 50
- Contact Base Material Brass
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Material Finish Tin
- Contact Mating Area Plating Thickness .3
- Contact Type Tab
- Contact Current Rating (Max) 3
- PCB Contact Termination Area Plating Thickness .8
- Contact Transmits (Typical) Signal (Data)
- Underplate Material Thickness 1.27 µm
- Contact Layout Inline
- PCB Contact Termination Area Plating Material Tin
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Method to Wire & Cable Solder
- Panel Mount Feature Without
- PCB Mounting Style Through Hole
- PCB Mount Alignment With
- Mating Retention Without
- PCB Mount Retention Without
- Contact Retention Without
- Mating Retention Type Latch
- PCB Mount Alignment Type Locating Posts
- Mating Alignment With
- Mating Alignment Type Polarization
- Centerline (Pitch) 2.5
- Housing Color Red
- Housing Material Nylon
- Height .444
- Tab Width .0276 in
- Tail Length 3
- Length 17.5
- PCB Thickness (Recommended) 1.6
- Operating Temperature Range -30 – 105
- Pick and Place Cover Without
- UL Flammability Rating UL 94V-0
- Packaging Method Bag
- Packaging Quantity 200

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- PCB Mount Orientation Vertical
- Number of Positions 5
- Number of Rows 1
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Thickness .3
- Contact Current Rating (Max) 3
- Termination Method to Wire & Cable Solder
- PCB Mount Retention Type Kinked
- PCB Mounting Style Through Hole
- PCB Mount Alignment With
- Mating Retention With
- PCB Mount Retention With
- Connector Mounting Type Board Mount
- PCB Mount Alignment Type Locating Posts
- Centerline (Pitch) 2.5
- Housing Color Natural
- Length 17.5
- PCB Thickness (Recommended) 1.6
- Operating Temperature Range -30 – 105
- Circuit Application Signal

PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Connector System Wire-to-Board
- Header Type Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Glow Wire Rating Glow Wire
- Product Type Connector
- PCB Mount Orientation Vertical
- Number of Positions 5
- Number of Rows 1
- Backwall/Post Interruptions Without
- Keying C
- Operating Voltage 50
- Operating Voltage 50
- Contact Base Material Brass
- Contact Underplating Material Nickel
- Contact Shape Square
- Contact Mating Area Plating Material Tin
- Contact Mating Area Plating Material Finish Tin
- Contact Mating Area Plating Thickness 2
- Contact Type Tab
- Contact Current Rating (Max) 3
- PCB Contact Termination Area Plating Thickness 2
- Contact Transmits (Typical) Signal (Data)
- Underplate Material Thickness 1.25 µm
- Contact Layout Inline
- PCB Contact Termination Area Plating Material Tin
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Method to Wire & Cable Solder
- PCB Mount Retention Type Kinked
- PCB Mounting Style Through Hole
- PCB Mount Alignment With
- Mating Retention With
- PCB Mount Retention With
- Contact Retention Without
- Mating Retention Type Latch
- PCB Mount Alignment Type Locating Posts
- Mating Alignment With
- Mating Alignment Type Keyed
- Centerline (Pitch) 2.5
- Housing Color Red
- Housing Material Nylon
- Height 7.38
- Tab Width .0197 in
- Tail Length 3
- Length 15
- PCB Thickness (Recommended) 1.6 – 2
- Operating Temperature Range -30 – 105
- For Use With Plug Housing
- UL Flammability Rating UL 94V-0
- Packaging Method Bag/Box
- Packaging Quantity 900
- Comment Mating with 5-1971793-X