1939983-1 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Power Positions 10
  • Number of Signal Positions 2
  • Number of Rows 2
  • Row-to-Row Spacing 5.2
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 4
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Tab Width .7
  • Contact Termination Area Plating Thickness 2
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3
  • PCB Mount Retention Type Kinked
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Wire Size 24 – 20
  • Wire Size .21 – .53
  • Wire Size 414.44 – 1045.97
  • Length 18.6
  • Height 13.4
  • PCB Thickness (Recommended) .063
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box & Tray
  • Packaging Quantity 200
  • For Use With Plug Housing
1827393-1 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Power Positions 8
  • Number of Signal Positions 2
  • Number of Rows 2
  • Row-to-Row Spacing 5.2
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 4
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Tab Width .7
  • Contact Termination Area Plating Thickness .8
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3
  • PCB Mount Retention Type Kinked
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Wire Size 24 – 20
  • Wire Size .21 – .53
  • Wire Size 414.44 – 1045.97
  • Length 11.6
  • Height 13.4
  • PCB Thickness (Recommended) .063
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box & Tray
  • Packaging Quantity 300
  • For Use With Plug Housing
1903683-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 1
  • Number of Rows 1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Panel
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 66
  • Length 9.1
  • Height 13.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Cap Housing : 1903684-1
1827385-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 4
  • Number of Power Positions 4
  • Number of Signal Positions 2
  • Number of Rows 2
  • Row-to-Row Spacing 5.2
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Wire Size 24 – 20
  • Wire Size .21 – .53
  • Wire Size 414.44 – 1045.97
  • Length 11.7
  • Height 8
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 3000
  • For Use With Header Assembly : 1827391-1
2-1565085-3 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying C
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Inertia Locking
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material PA 66
  • Length 9.05
  • Height 9.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 400
  • For Use With Plug Housing : 2-1565081-3
1747996-3 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying C
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Tab Width 3.1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.1
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 12.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 6/6 GF
  • Wire Size 16 – 12
  • Wire Size 1.23 – 3.62
  • Wire Size 2427 – 7144
  • Height 10.7
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 150
  • For Use With Plug Housing
3-1565085-4 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying D
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Inertia Locking
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Yellow
  • Housing Material PA 66
  • Length 9.05
  • Height 9.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 400
  • For Use With Plug Housing : 3-1565081-4
2-1565081-3 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying C
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Inertia Locking
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material PA 66
  • Length 9.1
  • Height 9.55
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 400
  • For Use With Cap Housing : 2-1565085-3
1747996-1 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Tab Width 3.1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.1
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 12.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Wire Size 16 – 12
  • Wire Size 1.23 – 3.62
  • Wire Size 2427 – 7144
  • Height 10.7
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 150
  • For Use With Plug Housing
1-1903415-1 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 3
  • PCB Mount Orientation Vertical
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Tab Width 3.1
  • Contact Termination Area Plating Thickness 1
  • Underplate Material Thickness .8 – 3
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.8
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 9
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon 6/6 GF
  • Wire Size 16 – 12
  • Wire Size 1.23 – 3.62
  • Wire Size 2427 – 7144
  • Length 26.8
  • Height 18.4
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 132
  • For Use With Plug Housing