2-1971905-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 4
  • Number of Power Positions 4
  • Number of Signal Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 5.2
  • Keying B
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2
  • Wire/Cable Size 28 – 20
  • Wire/Cable Size .081 – .517
  • Wire/Cable Size 155.91 – 1045.97
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Strain Relief Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material PA 66 GF
  • Height 12.4
  • Length 9
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Header Assembly
6-1747072-2 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness .3
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness .8
  • Contact Transmits (Typical) Signal (Data)
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon
  • Height 18
  • Tab Width .0276 in
  • Tail Length 2.8
  • Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Packaging Quantity 900
  • Comment Mating with X-1747066-2
6-1971793-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 6
  • Number of Rows 1
  • Keying C
  • Operating Voltage 50 VAC
  • Color Red
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Tab
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Lock Type Latch
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Color Red
  • Housing Material PA 66 GF
  • Wire/Cable Size 28 – 22
  • Length 15.7
  • Wire/Cable Size .081 – .326
  • Height 5.88
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 400
  • Packaging Method Bag/Box
  • Comment Mating with 6-1971798-X
8-1971793-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 8
  • Number of Rows 1
  • Keying A
  • Operating Voltage 50 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Tab
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Lock Type Latch
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material PA 66 GF
  • Wire/Cable Size 28 – 22
  • Length 20.7
  • Wire/Cable Size .081 – .326
  • Height 5.88
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 400
  • Packaging Method Bag/Box
  • Comment Mating with 8-1971798-X
6-1747072-6 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Size Square
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Tin
  • Panel Mount Feature Without
  • Contact Retention Type Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon 66
  • Height 9.3
  • Mating Post Length 3.65
  • Tail Length 10.5
  • Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Without
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Packaging Quantity 450
7-1747072-4 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness .3
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness .8
  • Contact Transmits (Typical) Signal (Data)
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Blue
  • Housing Material Nylon
  • Height 18
  • Tab Width .0276 in
  • Tail Length 2.8
  • Length 12.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Packaging Quantity 450
  • Comment Mating with X-1747066-4
3-1971794-1 PCB Latches, Locks & Retainers  1
  • Accessory Type TPA (True Position Assurance)
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Accessory Color Black
  • Product Type Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Centerline (Pitch) 2.5
  • Housing Material PA 66 GF20
  • Operating Temperature Range -30 – 105
  • Packaging Quantity 7200
  • Packaging Method Bag
4-1971798-1 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Kinked
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Operating Temperature Range -30 – 105
1971795-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 50
  • Insulation Resistance 1000
  • Operating Voltage 50
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 2
  • Underplate Material Thickness .8 µm
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 28 – 22
  • Wire/Cable Size .079 – .38
  • Insulation Diameter 1.08 – 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • For Use With Plug Housing
  • Packaging Method Reel
  • Packaging Quantity 9000
5-1971793-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 5
  • Number of Rows 1
  • Keying C
  • Operating Voltage 50 VAC
  • Color Red
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Tab
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Lock Type Latch
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Color Red
  • Housing Material PA 66 GF
  • Wire/Cable Size 28 – 22
  • Length 13.2
  • Wire/Cable Size .081 – .326
  • Height 5.88
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 400
  • Packaging Method Bag/Box
  • Comment Mating with 5-1971798-X
8-1971793-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 8
  • Number of Rows 1
  • Keying B
  • Operating Voltage 50 VAC
  • Color Blue
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Tab
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Lock Type Latch
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material PA 66 GF
  • Wire/Cable Size 28 – 22
  • Length 20.7
  • Wire/Cable Size .081 – .326
  • Height 5.88
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 400
  • Packaging Method Bag/Box
  • Comment Mating with 8-1971798-X
4-1971793-2 Rectangular Connector Housings  1
  • Connector System Wire-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 50
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Connector Mounting Type Cable Mount
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 66 GF
  • Housing Color Blue
  • Height 10.4
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Packaging Method Bag
2-2232876-1 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 2
  • Number of Rows 1
  • Operating Voltage 300
  • Operating Voltage 300
  • Contact Current Rating (Max) 10
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Wire/Cable Size 24 – 16
  • Wire/Cable Size .22 – 1.38
  • Wire/Cable Size 434.2 – 2723.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box & Carton
  • Packaging Quantity 2800
1971032-7 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Keying A
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 2.2
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Transmits (Typical) Signal (Data)
  • Underplate Material Thickness 1 µm
  • Contact Layout Inline
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Retention Type Latch
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Height 6.5
  • Tab Width .0197 in
  • Tail Length 2.6
  • Length 22
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 200
  • Comment Mating with part no 1971030-7
2-2232875-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 2
  • Number of Rows 1
  • Operating Voltage 300
  • Operating Voltage 300
  • Contact Current Rating (Max) 10
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Wire/Cable Size 24 – 16
  • Wire/Cable Size .22 – 1.38
  • Wire/Cable Size 434.2 – 2723.5
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box & Carton
  • Packaging Quantity 5000
2-1827387-3 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Signal Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 5.2
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 4
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Multiple Contact Types Without
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .21 – .53
  • Wire/Cable Size 414.44 – 1045.97
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 1500
1-1747067-2 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness .3
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness .8
  • Contact Transmits (Typical) Signal (Data)
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Retention Type Latch
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon
  • Height .444
  • Tab Width .0276 in
  • Tail Length 3
  • Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 400
1-1747067-6 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness .3
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness .8
  • Contact Transmits (Typical) Signal (Data)
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Retention Type Latch
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon
  • Height .444
  • Tab Width .0276 in
  • Tail Length 3
  • Length 17.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 200
1747067-5 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Kinked
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Length 17.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
5-1971798-3 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Keying C
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Transmits (Typical) Signal (Data)
  • Underplate Material Thickness 1.25 µm
  • Contact Layout Inline
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Kinked
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Retention Type Latch
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon
  • Height 7.38
  • Tab Width .0197 in
  • Tail Length 3
  • Length 15
  • PCB Thickness (Recommended) 1.6 – 2
  • Operating Temperature Range -30 – 105
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 900
  • Comment Mating with 5-1971793-X