2134384-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. GIC 2.5 REC CONT TIN PLATE TYPE (2L TYPE 2134384-1
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Shape & Form Square
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 1.4 – 2.2
  • Wire Size 22 – 18
  • Wire Size .34 – .86
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • For Use With Plug: 1747066
  • For Multiple Crimp No
  • Packaging Quantity 8000
  • Packaging Method Reel
1871859-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. GIC 2.5 REC CONT TIN PLATE TYPE (MTYPE) 1871859-2
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 50
  • Contact Shape & Form Square
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 1.08 – 1.9
  • Wire Size 28 – 22
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • For Use With Plug: 1747066
  • For Multiple Crimp No
  • Packaging Quantity 6000
  • Packaging Method Reel