1-2823592-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. 2X 698-960/1710-6000 MHZ+ GPS / GNSS 1-2823592-1
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type Triple Band
  • Active Antenna Yes
  • Frequency Band 1710 – 6000
  • Mounts To Rail Rooftop
  • Mounting Retention Type 4-Hole Mount
  • Application by Region LTE All Band - 1710 – 2700 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
CAT-R131-R672A Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. RAIL ROOFTOP SISO LTE ANTENNA CAT-R131-R672A
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE World Band
  • Band Type Dual Band
  • Active Antenna No
  • Frequency Band 1710 – 6000
  • Mounts To Rail Rooftop
  • Mounting Retention Type 4-Hole Mount
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
1-2823602-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. MIMO WITH GPS/GNSS 2G/3G/4G WLAN ANTENNA 1-2823602-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type 6 band
  • Active Antenna Yes
  • Frequency Band 2400 – 2485
  • Product Weight 262.7
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Cable Length 300
  • Product Length 172
  • Product Width 61
  • Product Height 51
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application 2G
  • Packaging Method Bag & Box