1-2309646-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. LOW PROF MIMO 2/3/4G+GPS/GNSS 3M SMAP 1-2309646-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type Triple Band
  • Impedance 50
  • Active Antenna Yes
  • Gain (Max) 4.5
  • Frequency Band 1562 – 1612
  • Product Weight 337
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3000
  • Product Length 150
  • Product Width 45
  • Product Height 49
  • Wireless Standard GPS
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application 2G
  • Packaging Method Bag & Box