1-2823591-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. 2X 698-960/1710-6000 MHZ 1-2823591-1
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE MIMO
  • Band Type Dual Band
  • Active Antenna No
  • Frequency Band 1710 – 6000
  • Mounts To Rail Rooftop
  • Mounting Retention Type 4-Hole Mount
  • Polarization Vertical
  • Application by Region LTE All Band - 1710 – 2700 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular