CAT-R131-L6267 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. LIGHT TRANSIT MIMO LTE ANTENNA CAT-R131-L6267
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GPS
  • Band Type Triple Band
  • Active Antenna No
  • Frequency Band 1562 – 1612
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Cable Length 300
  • Product Width 176
  • Product Height 62
  • Antenna Environment Outdoor
  • Wireless Application 2G
  • Packaging Method Bag & Box
2332157-4 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SHARK FIN MIMO 2/3/4G GPS 3X3WIFI 2332157-4
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 6
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type 6 band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <2:1
  • Gain (Max) 5
  • Frequency Band 1562 – 1612
  • Product Weight 260
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 300
  • Product Length 170
  • Product Width 60
  • Product Height 50
  • Application by Region GPS - Global - 1565 – 1585 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box