5-1814822-3 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Termination Method to Wire & Cable Twist-On
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 9.5
  • Ferrule Length Long
  • Cable Type RG 6
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
5-1814825-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material Polyethylene
5-1634537-1 In-Series Adapters  1
  • RF Connector Type F Series
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 75
  • Body Plating Material Nickel
  • Body Style Elbow
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Nickel
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 1
  • Packaging Method Box
2-406549-4 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Top Left) Green
  • LED Color (Top Right) Yellow
  • PCB Ground Tab Location -3.43
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .38
  • Connector Product Type Connector Assembly
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 2.54
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 63
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
5-1814821-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 9.5
  • Ferrule Length Long
  • Cable Type 9291
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
5-1634540-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc Alloy
  • Body Finish Plated
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Detent Without
  • Height Above PC Board 13.1
  • PCB Tail Length 2.9
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 1
  • Packaging Method Box
  • Dielectric Material TPX
5-1634552-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Zinc Alloy
  • Body Plating Material Nickel over Copper
  • RF Connector Center Contact Plating Material Tin over Copper
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Height Above PC Board 11
  • PCB Tail Length 6.7
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 1
  • Packaging Method Box
  • Dielectric Material TPX
  • Comment Extended
5-1814821-3 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 11.2
  • Ferrule Length Long
  • Cable Type RG 6
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
5-1814821-7 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 10.5
  • Ferrule Length Long
  • Cable Type CT125
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
5-1814822-5 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Termination Method to Wire & Cable Twist-On
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 9.5
  • Ferrule Length Long
  • Cable Type CT100
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
5-1814822-7 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Termination Method to Wire & Cable Twist-On
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 9.5
  • Ferrule Length Long
  • Cable Type CT125
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
5-1814826-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 6.8
  • Cable Type Belden 9291
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Box
  • Dielectric Material Polypropylene
5-1814823-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc Alloy
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.6
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 1
  • Packaging Method Box
  • Dielectric Material Polypropylene
6274020-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc
  • Body Finish Matte
  • Body Plating Material Tin
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Height Above PC Board 33.53
  • PCB Tail Length 2.92
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Carton
  • Dielectric Material Polymethylpentene
  • Comment Connector will accept center conductor diameter range of .56 – 1.19 [.022 – .047].
5-1634540-0 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc Alloy
  • Body Finish Plated
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Detent Without
  • Height Above PC Board 13.1
  • PCB Tail Length 2.9
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 100
  • Packaging Method Tray
  • Dielectric Material TPX
G SERIES Tilt Sensors & Inclinometers  1
  • Interface Switch
  • Voltage Supply 10 – 30
  • Mounting Vertical
  • Measurement Ranges up to +/- 10
  • Dimension up to 120
  • Accuracy up to +/- .1
  • Resolution up to +/- .01
  • Measurement Principle Fluid
  • Operating Temperature -40 – 85
  • Package Industry Housing
  • Measurement Axes Single Axis
  • Protection Class IP 67
  • Connection Screw Connection
5415226-1 RF Connectors
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Tin
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 9.448
  • Cable Type RG 179
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Carton
  • Dielectric Material PTFE
5887046-1 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Tin
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 9.65
  • Height Above PC Board 20.57
  • PCB Tail Length 3.56
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
  • Dielectric Material PTFE
  • Comment Connector will accept center conductor diameter range of .56 – 1.19 [.022 – .047].
5-1814826-3 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 8.7
  • Cable Type RG 6
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Box
  • Dielectric Material Polypropylene
5415322-2 RF Connectors  1
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Tin
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 8
  • Height Above PC Board 6.83
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Reel
  • Dielectric Material Polyester, PCT
  • Comment Center of gravity balanced for automated pick and place and anti-tipping during solder reflow process.