2066502-3 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 2
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
444311-1 Module Component
  • Component Type Fuse Holder
  • Fuse Type Type A Fuse
  • Sealable No
  • Other Component Type Others
  • Number of Fuses (Minimum) 6
  • Operating Voltage 12
  • Terminal Primary Locking Feature Locking Lance
  • Secondary Locking No
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 105
  • Vibration Class Level 3G
  • Coupling with Other TE Modules Yes
2066502-2 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 2
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67