2013266-6 DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Number of Positions 240
  • Module Orientation Vertical
  • Number of Bays 2
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 1.5
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Latch Color Natural
  • Module Key Type Offset Left
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Ejector Material High Temperature Thermoplastic
  • Ejector Material Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style DIMM
  • Solder Tail Contact Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • Termination Post Length 3.38
  • PCB Mount Retention Type Solder Tail (Pin)
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Mounting Angle Vertical
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material High Temperature Nylon
  • Center Retention Hole Diameter 1.8
  • Height above PC Board 23.1
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 64
  • Comment With LED Position.
2013266-7 DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Number of Positions 240
  • Module Orientation Vertical
  • Number of Bays 2
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 1.5
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Latch Color Black
  • Module Key Type Offset Left
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Ejector Material High Temperature Thermoplastic
  • Ejector Material Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style DIMM
  • Solder Tail Contact Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • Termination Post Length 3.38
  • PCB Mount Retention Type Solder Tail (Pin)
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Mounting Angle Vertical
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Center Retention Hole Diameter 1.8
  • Height above PC Board 23.1
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 64
  • Comment With LED Position.