4201 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 8 – 16
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-100
  • Number of Axes 1
  • Weight 20
  • Material Titanium
  • Mounting Type Screw
  • Operating Temperature -40 – 125
  • Acceleration Range (±) 6
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
4203 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 8 – 16
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-100
  • Number of Axes 3
  • Weight 60
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature -40 – 125
  • Acceleration Range (±) 6
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
1745062-1 Other Hard Wired Boxes
  • Component Type Fuse Holder
  • Fuse Type Miniature Fuse
  • Relay Type Mini Relay
  • Sealable Yes
  • Operating Voltage 24
  • Terminal Primary Locking Feature Locking Lance
  • Secondary Locking Yes
  • Operating Temperature (Max) 85
  • Operating Temperature Range -40 – 85