FN4070/FN4080 Force Load Cells  1
PRODUCT
  1. Sensors
  2. Force Load Cells
  1. SEAT BUCKLE SENSOR FN4070/FN4080
active
  • Force Load Cell Sensor Type Automotive Load Cells
  • Full Scale Range 0 – 25000
  • Full Scale Range 0 – 5000
  • Force Load Cell Supply Voltage 10
  • Output Signal ±2 mV/V
  • Operating Temperature Range -20 – 80
  • Force Direction Tension
  • Protection Index IP50
  • Force Load Cell Accuracy ±.5
  • Zero Shift in CTR ±.5/50
  • Sensitivity Shift ±1/50
EL20 Force Load Cells  1
PRODUCT
  1. Sensors
  2. Force Load Cells
  1. LOW MASS SEAT BELT LOAD CELL EL20
active
  • Force Load Cell Sensor Type Automotive Load Cells
  • Full Scale Range 0 – 25000
  • Full Scale Range 0 – 1000
  • Force Load Cell Supply Voltage 10
  • Output Signal 1.5 mV/V
  • Operating Temperature Range -40 – 120
  • Force Direction Tension
  • Protection Index IP50
  • Force Load Cell Accuracy ±.5
  • Zero Shift in CTR ±1/50
  • Sensitivity Shift ±1/50
FN4055 Force Load Cells  1
PRODUCT
  1. Sensors
  2. Force Load Cells
  1. SEAT BELT LOAD CELL - TENSION FN4055
active
  • Force Load Cell Sensor Type Automotive Load Cells
  • Full Scale Range 0 – 100
  • Full Scale Range 0 – 20
  • Force Load Cell Supply Voltage 10
  • Output Signal 2 mV/V
  • Operating Temperature Range -20 – 80
  • Force Direction Tension
  • Protection Index IP50
  • Force Load Cell Accuracy ±.25
  • Zero Shift in CTR ±.5/50
  • Sensitivity Shift ±1.5/50