2-1474644-5 Wire-to-Board Jumpers & Shunts  1
  • Cable Assembly Type Jumper
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Cable Assembly
  • Wire Type Solid
  • Number of Positions 10
  • Number of Rows 1
  • Number of Conductors 10
  • Impedance 117
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Nomex
  • Contact Current Rating (Max) 3
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.54
  • Length 25.4
  • Insulation Length 25.4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power