3FL3 Single Phase Filters
  • Filtered Yes
  • Filter Type Power Line
  • Input Type Wire Lead
  • Output Type Wire Lead
  • Filter Performance Level General Purpose
  • Ground Choke Option No
  • Current Rating 3.9
  • Leakage Current (Max) (120VAC, 60Hz) 3
  • Leakage Current (Max) (250VAC, 50Hz) 4.9
  • Voltage (Max) 280
  • Mount Style Flanged
  • Operating Temperature Range -10 – 40
  • Comment Differential mode filter for fluorescent lighting applications.