CAT-DCH2623 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 2
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 5
  • Operating Voltage 3.3
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Pin Diameter 2.9
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.27
  • Width 24.75
  • Length 25.65
  • Profile Height from PCB 13.25
  • Operating Temperature Range -40 – 130
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP5K
  • Packaging Quantity 45
  • Packaging Type Tray
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 56
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface Without
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.6
  • Profile Height from PCB 28.3
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Tray
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 56
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface Without
  • Centerline (Pitch) 1.8
  • PCB Thickness (Recommended) 1.6
  • Width 49.8
  • Profile Height from PCB 28.3
  • Operating Temperature Range -65 – 105
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Tray
3-2120871-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Multimode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Connector Color Beige
  • Boot Color Beige
  • Housing Color Beige
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
1-1355426-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
1-1394916-1 Data Connectivity Housings  1
  • Hybrid Connector No
  • Connector System Wire-to-Wire
  • Sealable No
  • Board Standoff Without
  • Keying Code A
  • Number of Positions 2
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Center Contact Without
  • Mounting Feature With
  • Mating Retention Without
  • Housing Color Black
  • Centerline (Pitch) 6
  • Product Length 35.75
  • Product Width 24.7
  • Product Height 17.1
  • Operating Temperature (Max) 65
  • Cable Type Fiber Optic
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Agency/Standard MOST
  • Packaging Method Bag/Box
  • Packaging Quantity 200
  • Dielectric Material None
  • Outer Contact Plating Material None
1-1355531-1 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code A
  • Number of Positions 2
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Body Material PBT GF
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Center Contact Without
  • Contact Type Pin
  • Mounting Feature With
  • Mating Retention With
  • Housing Color Black
  • Centerline (Pitch) 6
  • Product Length 12.1
  • Product Width 6.7
  • Product Height 20.5
  • Operating Temperature (Max) 65
  • Cable Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
3-2120864-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Multimode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Connector Color Beige
  • Boot Color Beige
  • Housing Color Beige
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
3-2120875-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Multimode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Connector Color Beige
  • Boot Color Beige
  • Housing Color Beige
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
1-1355531-2 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Board Standoff Without
  • Keying Code B
  • Number of Positions 2
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Body Material PBT GF
  • Cable Exit Type Straight
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Mating Pin Diameter 2.9
  • Center Contact Without
  • Contact Type Pin
  • Mounting Feature Without
  • Mating Retention With
  • Housing Color Gray
  • Centerline (Pitch) 6
  • Product Length 12.4
  • Product Width 6.7
  • Product Height 20.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Bag
  • Packaging Quantity 500
1355555-2 Other Automotive Connector Accessories
  • Accessory Type Strain Relief
  • Material PP
  • Color Violet
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating None
  • Packaging Method Package
  • Packaging Quantity 5000
  • Serviceable No
1355752-1 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Male Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code None
  • Number of Positions 2
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Center Contact Without
  • Contact Type Pin
  • Mounting Angle Vertical / 180°
  • Mounting Feature With
  • Panel Attachment Style Rear Mount
  • Mating Retention With
  • Housing Color Black
  • Centerline (Pitch) 6
  • Product Length 17.9
  • Product Width 16.3
  • Product Height 41.9
  • Cable Type Fiber Optic
  • Shielded No
  • Circuit Application Signal
  • Packaging Quantity 1008
  • Dielectric Material None
  • Outer Contact Plating Material None
1-2208207-1 Infotainment & Multimedia Cable Assemblies  1
  • Cable Assembly Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Fiber Type Plastic
1-2208264-3 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Board Standoff With
  • Keying Code A
  • Number of Positions 2
  • Body Material PA
  • Environmental Protection IP54K
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Center Contact Without
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Vertical / 180°
  • Mating Retention Without
  • Housing Color Other
  • Centerline (Pitch) 6
  • Product Length 15
  • Product Width 24
  • Product Height 6.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 95
  • Shielded Yes
  • Agency/Standard MOST
  • Packaging Method Box & Tray
  • Packaging Quantity 605
  • Dielectric Material None
  • Solder Process Reflow
  • PCB Leg Plating Material Tin (Sn)
1-2208334-1 Infotainment & Multimedia Cable Assemblies  1
  • Cable Assembly Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length .09
  • Fiber Type Plastic
1-2236726-0 Infotainment & Multimedia Cable Assemblies  1
  • Cable Assembly Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1.92
  • Fiber Type Plastic
1-2236726-1 Infotainment & Multimedia Cable Assemblies  1
  • Cable Assembly Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 2.22
  • Fiber Type Plastic
1-2236726-2 Infotainment & Multimedia Cable Assemblies  1
  • Cable Assembly Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 2.5
  • Fiber Type Plastic
1-2236726-3 Infotainment & Multimedia Cable Assemblies  1
  • Cable Assembly Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 2.6
  • Fiber Type Plastic
1-2236726-4 Infotainment & Multimedia Cable Assemblies  1
  • Cable Assembly Type Fiber Optic
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 3.4
  • Fiber Type Plastic