63657-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. TAB,AMPLIVAR 2(16) 015TPBR 63657-1
active
  • Sealable No
  • Wire/Cable Type Magnet Wire
  • Wire Stop No
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Quick Disconnect Terminal Type Tab
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Wire Insulation Support Without
  • Wire Size 14 – 12
  • Wire Size 2.1 – 3.31
  • Receptacle Terminal Stock Thickness .81
  • Overall Length 21.08
  • Insulation Requirement Uninsulated
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 10500
  • Comment Insertion equipment available.