140717-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insertion Force Normal
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Receptacle Terminal Stock Thickness .25
  • Wire Size 22 – 18
  • Wire Size .32 – .82
  • Mating Tab Width 2.8
  • Mating Tab Thickness .51
  • Overall Length 16.1
  • Accepts Wire Insulation Diameter Range 1.5 – 2.5
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Strip/Reel
  • Packaging Quantity 10000
735427-2 PCB Terminals  1
  • FASTON Yes
  • Terminates To Printed Circuit Board
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Tin
  • Terminal & Splice Type Tab
  • Terminal Type Tab
  • Underplating Material Brass
  • Terminal Size 2.8
  • Terminal Orientation Straight
  • Contact Plating Material Tin
  • Termination Method Through Hole
  • Wire Insulation Support With
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Mating Tab Width 2.79
  • Mating Tab Thickness .79
  • PCB Hole Diameter 1.1
  • Height Above PC Board 8.6
  • Extension Below Board 3.8
  • Operating Temperature Range -40 – 105
  • Packaging Method Bag
  • Packaging Quantity 1000
160484-4 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insertion Force Standard
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Receptacle Terminal Stock Thickness .25
  • Wire Size 20 – 17
  • Wire Size .51 – 1.03
  • Mating Tab Width 2.8
  • Mating Tab Thickness .51
  • Overall Length 14
  • Accepts Wire Insulation Diameter Range 2.03 – 3
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Strip/Reel
  • Packaging Quantity 10000
62094-1 Quick Disconnects  1
  • Insertion Force Normal
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Receptacle Terminal Stock Thickness .25
  • Wire Size 22 – 18
  • Wire Size .32 – .82
  • Mating Tab Width 2.8
  • Mating Tab Thickness .51
  • Overall Length 17.9
  • Accepts Wire Insulation Diameter Range 2.29 – 3.3
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Strip/Reel
  • Packaging Quantity 15000
62003-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insertion Force Normal
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Piggyback
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Tab & Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Receptacle Terminal Stock Thickness .25
  • Wire Size 22 – 18
  • Wire Size .32 – .82
  • Mating Tab Width 2.8
  • Mating Tab Thickness .51
  • Overall Length 15.24
  • Accepts Wire Insulation Diameter Range 1.52 – 2.54
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Strip/Reel
  • Packaging Quantity 4000
141628-2 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 1
  • Housing Color Natural
  • Mating Retention Without
  • Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Housing Material Polyamide 6.6
  • Length 21.1
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Box
  • Packaging Quantity 15000
140716-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Receptacle Terminal Stock Thickness .098
  • Wire Size .2 – .41
  • Mating Tab Width 2.8
  • Mating Tab Thickness .51
  • Overall Length 16
  • Accepts Wire Insulation Diameter Range 1.02 – 1.52
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Strip/Reel
  • Packaging Quantity 10000