2098372-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3.14
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1560
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 650
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Coil Power Rating Economized (Min) 1300
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 430
  • Contact Base Material Cu
  • Contact Current Class 250 – 499
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Height 72.3
  • Product Length 80.5
  • Product Width 64
  • Height Class (Mechanical) 70 – 80
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85
  • Mounting Brackets Without
  • Relay Type EVC 500 Main Contactor
2098190-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3.14
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1560
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 650
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Coil Power Rating Economized (Min) 1600
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 430
  • Contact Base Material Cu
  • Contact Current Class 250 – 499
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Height 72.3
  • Product Length 80.5
  • Product Width 64
  • Height Class (Mechanical) 70 – 80
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85
  • Mounting Brackets Without
  • Relay Type EVC 500 Main Contactor