1-2320401-1 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 4
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 5
  • Ethernet Speed 500BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320401-3 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 4
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 5
  • Ethernet Speed 500BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-1 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 48
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-2 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-3 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-4 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 48
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-1 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-4 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-5 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-6 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320404-1 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 57
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
1-2320404-4 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
1-2320404-5 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
1-2320404-6 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Number of PoE Ports 8
  • Ethernet Switch Connector Type M12 D4-Code
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes