CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 24
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) .8
  • Width 34.5
  • Length 49.8
  • Profile Height from PCB 28.3
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Loose Piece
1393450-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 5.5
  • Strain Relief Yes
  • Number of Positions 52
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.3
  • Height 33.5
  • Width 45
  • Length 52
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
1393454-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 28
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 10.75
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 1440
  • Packaging Method Box
  • Serviceable Yes
1393457-4 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Brown
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 2.2 – 3
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1393431-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 4.5
  • Height 7.4
  • Width 10.7
  • Length 15.5
  • Packaging Quantity 500
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable No
1393449-1 Automotive Connector Locks & Position Assurance
  • Connector System Wire-to-Board
  • Material PBT GF
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 5000
  • Serviceable Yes
1411142-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Yellow
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .63
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 15.25
  • Width 17.3
  • Operating Temperature Range -40 – 80
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 2800
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
1393457-3 Automotive Seals & Cavity Plugs  1
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color White
  • Cavity Diameter 3.6
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1393457-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Gray
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 1.4 – 2
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1355930-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 5.6
  • Strain Relief No
  • Number of Positions 36
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Blue
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 7.73
  • Width 16.5
  • Length 48.4
  • Operating Temperature Range -40 – 130
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 1500
  • Connector Position Assurance Capable No
  • Serviceable No
1393433-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Yellow
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 13.3
  • Width 35.2
  • Length 12.5
  • Operating Temperature Range -40 – 130
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 2200
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
1393457-2 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Red
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 1.2 – 1.6
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1393458-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 5.4
  • Cable Insulation Diameter 1.7 – 2.1
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
5-1411580-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Style Tab
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Insulation Diameter 1.2 – 1.6
  • Operating Temperature Range -40 – 120
  • Agency/Standard LV214
  • Packaging Quantity 17500
  • Packaging Method Reel