1648549-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 200
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Solder
  • Connector Mounting Type Panel
  • Centerline (Pitch) 18.415
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bulk
1648575-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Socket
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 200
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Solder
  • Connector Mounting Type Panel
  • Centerline (Pitch) 18.415
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bulk