EGCS-A2/B2 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage ±15
  • Zero Acceleration Output ±250
  • Frequency Response 0-150 to 0-4000
  • Number of Axes 1
  • Weight 15
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 5
  • Sensitivity 1 mV/g
  • Nonlinearity ±1