1351231-2 Insulating Connectors  1
EN 50483-4 GB 2317 GB 9327
  • Technology Piercing
  • Piercing (Main & Tap) Yes
  • Piercing Blade Base Material Tinned Copper
  • Product Family Insulation Piercing Connector
  • Number of Bolts 1
  • Voltage Class ≤ 1
  • Conductor Insulation XLPE
  • Current Rating 239
  • Shear Head Breaking Torque 36 – 44
  • Shear Head System Yes
  • Conductor Range (Main) 120 – 240
  • Conductor Range (Tap) 25 – 120
  • Shear Head Size (Across Flats) 17
  • Wire Insulation Thickness (Max) 2
  • Installation Temperature Range -20 – 55
  • Overhead Yes
  • Application Type Insulated Service Line
  • Standard Reference EN 50483-4 / GB 9327 / GB2317
  • Product Availability China
  • Minimum Order Quantity 50
  • Minimum Packaging Unit 120