1473393-2 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Strain Relief With
  • Number of Positions 6
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 500
  • Operating Voltage 500
  • Seal Material NBR (Nitrile Butadiene Rubber)
  • Seal Color Black
  • Strain Relief Type Cable Clamp
  • Seal Type Wire Rubber
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 2
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Contact Retention With
  • Lock Type Latch
  • Housing Material PBT GF15
  • Housing Color Black
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • For Use With Header
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1473063-2 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Motor
  • Shielded No
  • Sealable No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Strain Relief With
  • Number of Positions 6
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 500
  • Seal Material Nitrile Rubber
  • Seal Color Black
  • Strain Relief Type Cable Clamp
  • Seal Type Wire Rubber Packing
  • Contact Plating Material Gold
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Type Socket
  • Contact Layout Inline
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Contact Retention With
  • Connector Mounting Type Motor
  • Screw Size M3
  • Lock Type Latch
  • Screw Plating Material Nickel
  • Screw Material Steel
  • Housing Material PBT GF15
  • Housing Color Black
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • For Use With Appropriate Motor Connector
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 1
1473063-1 Rectangular Connector Hardware
  • Connector System Wire-to-Motor
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Length 44.8
  • For Use With Appropriate Motor Connector
  • Circuit Identification Feature Without
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Rating Certified
  • Packaging Method Bag
  • Packaging Quantity 1
1473393-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Strain Relief With
  • Number of Positions 6
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 500
  • Operating Voltage 500
  • Seal Material NBR (Nitrile Butadiene Rubber)
  • Seal Color Black
  • Strain Relief Type Cable Clamp
  • Seal Type Wire Rubber
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 2
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Contact Retention With
  • Lock Type Latch
  • Housing Material PBT GF15
  • Housing Color Black
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • For Use With Header
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
1674335-4 Rectangular Connector Hardware
  • Connector System Wire-to-Motor
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Strain Relief Without
  • Material Copper Alloy
  • Length 10.4
  • Width 2.5
  • Height 2.7
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Rating Certified
  • Packaging Method Reel
  • Packaging Quantity 10000
1747464-1 Rectangular Connector Housings
  • Connector System Wire-to-Motor
  • Row-to-Row Spacing 2.4
  • Connector Style Receptacle
  • Sealable No
  • Connector Type Housing Kit
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 10
  • Seal Material NBR (Nitrile Butadiene Rubber)
  • Seal Type Wire Rubber Packing
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Without
  • Connector Mounting Type Motor
  • Centerline (Pitch) 2
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 30
  • Width 13
  • Length 23
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • For Use With Appropriate Motor Connector
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 1
  • Packaging Method Box
2069524-1 Rectangular Connector Hardware  1
  • Connector System Wire-to-Panel
  • Connector Style Plug
  • Product Type Connector
  • Strain Relief Without
  • Color Black
  • Length 97.1
  • Width 40.4
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 10
2069526-1 Rectangular Connector Hardware
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Strain Relief Without
  • Circuit Identification Feature Without
  • Packaging Method Box
  • Packaging Quantity 10
1-1318106-1 Rectangular Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Classification Signal
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.3
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size .2 – .24 mm²
  • Overall Length 15.48
  • Accepts Wire Insulation Diameter Range 2.2 – 2.25
  • Operating Temperature Range -55 – 105
  • For Use With Tab Contact
  • Wire Range Mark S
  • Packaging Method Reel
  • Packaging Quantity 10000