1-2339471-3 Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Row-to-Row Spacing 3.3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 26
  • Number of Rows 2
  • Panel Gasket No
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Contact Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0