5650719-2 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Type Solder Post
  • Number of Positions 50
  • Number of Dual Positions 25
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Vertical
  • Hot Pluggable No
  • Operating Voltage 203 VAC
  • Color Brown
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.56
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Color Brown
  • Housing Material High Temperature Thermoplastic
  • End Caps Without
  • Card Slot Depth 7.62
  • Daughter Board Thickness 1.37 – 1.78
  • Height 13.97
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Packaging Quantity 35
  • Packaging Method Box