87133-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 2
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 5.49
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
87133-8 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 2
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 8.03
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Bag
  • Packaging Quantity 250
87133-5 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 10
  • Number of Rows 2
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 13.11
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Bag
  • Packaging Quantity 250
87133-9 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 2
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 10.57
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
87133-7 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 2
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 8.03
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
87133-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 10
  • Number of Rows 2
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 13.11
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
1-87133-0 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 2
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 10.57
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Bag
  • Packaging Quantity 250
1-87133-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 12
  • Number of Rows 2
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length .616
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
1-87133-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 16
  • Number of Rows 2
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length .816
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
1-87133-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 16
  • Number of Rows 2
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 20.73
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Bag
  • Packaging Quantity 200
87133-6 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 20
  • Number of Rows 2
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 25.81
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Bag
  • Packaging Quantity 200
1-87133-5 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 18
  • Number of Rows 2
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 23.27
  • Height 7.62
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Bag
  • Packaging Quantity 200
1948068-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type AMPMODU System 50
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Positions 10
  • Number of Power Positions 0
  • Keyed No
  • Equalized No
  • Wire Size 30
  • IEEE 1394 No
  • CLOUDSPLITTER No
5-147792-1 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • Termination End Plating Thickness 2.54 – 5.08
  • Termination End Plating Material Matte Tin
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Alignment Type Guide Pin Slots
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • High Temperature Housing No
  • High Temperature Compatible No
  • High Speed Serial Data Connector No
  • For Use With Mates With Receptacles
  • Packaging Method Tube
  • Packaging Quantity 16
  • Position Locations Omitted 1
5-147792-2 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • Termination End Plating Thickness 2.54 – 5.08
  • Termination End Plating Material Matte Tin
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Alignment Type Guide Pin Slots
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • High Temperature Housing No
  • High Temperature Compatible No
  • High Speed Serial Data Connector No
  • For Use With Mates With Receptacles
  • Packaging Method Tube
  • Packaging Quantity 16
  • Position Locations Omitted Row M - 40
5-147792-3 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • Termination End Plating Thickness 2.54 – 5.08
  • Termination End Plating Material Matte Tin
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Alignment Type Guide Pin Slots
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • High Temperature Housing No
  • High Temperature Compatible No
  • High Speed Serial Data Connector No
  • For Use With Mates With Receptacles
  • Packaging Method Tube
  • Packaging Quantity 16
  • Position Locations Omitted Row M - 37
5-147792-4 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • Termination End Plating Thickness 2.54 – 5.08
  • Termination End Plating Material Matte Tin
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Alignment Type Guide Pin Slots
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • High Temperature Housing No
  • High Temperature Compatible No
  • High Speed Serial Data Connector No
  • For Use With Mates With Receptacles
  • Packaging Method Tube
  • Packaging Quantity 16
  • Position Locations Omitted Row N - 36
5-147792-5 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • Termination End Plating Thickness 2.54 – 5.08
  • Termination End Plating Material Matte Tin
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Alignment Type Guide Pin Slots
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • High Temperature Housing No
  • High Temperature Compatible No
  • High Speed Serial Data Connector No
  • For Use With Mates With Receptacles
  • Packaging Method Tube
  • Packaging Quantity 16
  • Position Locations Omitted 1
5-1571422-1 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Profile Standard
  • Product Type Connector
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 150
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 6.35
  • Termination End Plating Thickness 3.81
  • Contact Termination Type Through Hole
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Alignment Type Guide Pins
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style Open End / Open End
  • PCB Thickness (Recommended) 2.36
  • Packaging Method Tube
  • Packaging Quantity 56
  • Comment RoHS 2002/95/EC Compliant.
5-533737-1 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Profile Standard
  • Product Type Connector
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 150
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • Termination End Plating Thickness 3.81
  • Contact Termination Type Through Hole
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Alignment Type Guide Pins
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style Open End / Open End
  • PCB Thickness (Recommended) 2.36
  • Packaging Method Tube
  • Packaging Quantity 35
  • Comment RoHS 2002/95/EC Compliant.