1825140-2 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. MGDH04STR04=1/2 PITCH LOW P DIP T&R 1825140-2
active
  • DIP & SIP Switch Product Type Switch
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 4
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 50
  • Actuator Color White
  • Seal Type Tape
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • DIP & SIP Switch Contact Current Rating .1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • DIP & SIP Switch Mounting Type Surface Mount
  • Low Profile Yes
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyphenylene Sulfide (PPS)
  • DIP & SIP Switch Centerline 1.27
  • Height 1.7
  • Length 6.2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Tape & Reel
1825140-1 DIP & SIP Switches
  • DIP & SIP Switch Product Type Switch
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 4
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 50
  • Actuator Color White
  • Seal Type Tape
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • DIP & SIP Switch Contact Current Rating .1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • DIP & SIP Switch Mounting Type Surface Mount
  • Low Profile Yes
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyphenylene Sulfide (PPS)
  • DIP & SIP Switch Centerline 1.27
  • Height 1.7
  • Length 6.2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 70
  • Packaging Method Tube