1-1571999-1 DIP & SIP Switches
  • DIP & SIP Switch Product Type Switch
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 5
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 5
  • DIP & SIP Switch Voltage Rating 5
  • Actuator Color White
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable Yes
  • DIP & SIP Switch Contact Current Rating 1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 4
  • DIP & SIP Switch Mounting Type Through Hole
  • Mounting Angle Vertical
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyphenylene Sulfide (PPS)
  • DIP & SIP Switch Centerline 2.54
  • On Position Lever Down
  • Length 14.68
  • Height 6
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Box & Tube