DTS20Y09-98PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Material Electro Polished Stainless Steel
  • Contact Layout Arrangement 9 – 98
  • Contact Type Soldercup
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS24Y11-35PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Type Jam Nut Receptacle
  • Shell Material Electro Polished Stainless Steel
  • Insulation Material Hard Dielectric/Silicone
  • Polarization Code N
  • Operating Temperature Range -55 – 200
CFX20M2532SZN Standard Circular Connectors
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 11
  • Shielded Yes
  • Connector Style Square Flange
  • Shell Type Nickel-Plated Composite
  • Number of Positions 32
  • Number of Power Positions 0
  • Number of Signal Positions 32
  • Keying N
  • Factory Installed Backshell With
  • Shell Plating Material Nickel
  • Shell Material Composite
  • Hermetically Sealed No
  • O-Ring Material Fluorosilicone
  • Environmental Protection Type Elastomer Sealed
  • Shield Rating 100 - 10000 MHz per MIL-DTL-38999
  • Contact Current Rating (Max) 5
  • Contact Layout Arrangement 25 – 32
  • Contact Type Socket
  • Contact Quantity (Size 22D) 32
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization Code N
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Wire/Cable Size .08 – .34
  • Operating Temperature Range -65 – 200
  • Circuit Application Signal
DBC30H-10-5PN [V001] Standard Circular Connectors  1
MIL-C-83723
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable Yes
  • Shell Size 10
  • Connector Style Receptacle
  • Shell Type Square Flange Receptacle
  • Number of Positions 5
  • Number of Power Positions 5
  • Preloaded Yes
  • Keying Keyway Polarization N
  • Factory Installed Backshell No
  • Operating Voltage 600
  • Operating Voltage 850
  • Voltage 1800
  • Feedthrough Type No
  • Shell Plating Material Tin
  • Shell Material Carbon Steel
  • Insulation Material Glass/Silicone
  • Hermetically Sealed Yes
  • Environmental Protection Yes
  • Peripheral Seal Material Silicone
  • Environmental Protection Type Hermetically Sealed
  • Contact Layout Arrangement 10 – 5
  • Contact Type Pin
  • Contact Quantity (Size 20) 5
  • Panel Mount Feature Type Square Flange
  • Panel Mount Feature With
  • Polarization Code N
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded
  • Alignment Keyed Clocking
  • Assembly Length 27.9
  • Operating Temperature Range -85 – 302
  • Fluid Resistance Yes
  • Durability Rating 500
  • Packaging Quantity 1
  • Position Locations Omitted None
DBC50H-10-6PN Standard Circular Connectors  1
MIL-C-26482 series2
  • Product Type Connector
  • Shell Material Steel
  • Contact Type Pin
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DBC50H-10-6PN [V001] Standard Circular Connectors  1
MIL-C-26482 series2
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable Yes
  • Shell Size 10
  • Connector Style Receptacle
  • Shell Type Square Flange Receptacle
  • Number of Positions 6
  • Number of Power Positions 6
  • Preloaded Yes
  • Keying Insert Polarization N
  • Position Keyed Normal
  • Factory Installed Backshell No
  • Operating Voltage 600
  • Operating Voltage 850
  • Voltage 1800
  • Feedthrough Type No
  • Shell Plating Material Tin
  • Shell Material Carbon Steel
  • Insulation Material Glass/Silicone
  • Hermetically Sealed Yes
  • Environmental Protection Yes
  • Peripheral Seal Material Silicone
  • Environmental Protection Type Hermetically Sealed
  • Contact Layout Arrangement 10 – 6
  • Contact Type Pin
  • Contact Quantity (Size 20) 6
  • Panel Mount Feature Type Square Flange
  • Panel Mount Feature With
  • Polarization Code Normal
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Square Flange
  • Mating Retention Type Bayonet
  • Alignment Keyed Insert Clocking
  • Assembly Length 24.87
  • Operating Temperature Range -85 – 347
  • Fluid Resistance Yes
  • Durability Rating 500
  • Packaging Quantity 1
  • Position Locations Omitted None
DL60H-10-6PN Standard Circular Connectors  1
MIL-C-83723
  • Product Type Connector
  • Connector Style Square Flange
  • Shell Material Tin over Copper
  • Contact Type Pin
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS20N11-98PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Material Nickel Plate Over Stainless Steel
  • Contact Layout Arrangement 11 - 98
  • Contact Type Soldercup
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS20Y11-98PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Material Electro Polished Stainless Steel
  • Contact Layout Arrangement 11 - 98
  • Contact Type Soldercup
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS20Y13-98PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Material Electro Polished Stainless Steel
  • Contact Layout Arrangement 13 – 98
  • Contact Type Soldercup
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS21N09-35PN Standard Circular Connectors  1
  • Product Type Connector
  • Shell Material Nickel Plate Over Stainless Steel
  • Contact Layout Arrangement 9 – 35
  • Contact Type Soldercup
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS24Y09-98PN [V001] Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable Yes
  • Shell Size A (09)
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 3
  • Number of Power Positions 3
  • Preloaded Yes
  • Keying Keyway Polarization N
  • Position Keyed N
  • Factory Installed Backshell No
  • Operating Voltage 600
  • Operating Voltage 850
  • Voltage 1800
  • Feedthrough Type No
  • Shell Material Stainless Steel
  • Insulation Material Glass/Silicone
  • Hermetically Sealed Yes
  • Fluid Type Coolanol 25
  • O-Ring Material Silicone
  • Environmental Protection Yes
  • Peripheral Seal Material Silicone
  • Environmental Protection Type Hermetically Sealed
  • Contact Layout Arrangement A98 (09-98)
  • Contact Type Pin
  • Contact Quantity (Size 20) 3
  • Panel Mount Feature Type Jam Nut
  • Panel Mount Feature With
  • Polarization Code N
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Jam Nut
  • Mating Retention Type Triple Start Threaded
  • Alignment Keyed Clocking
  • Assembly Length 29.2
  • Operating Temperature Range -85 – 392
  • Fluid Resistance Yes
  • Durability Rating 500
  • Packaging Quantity 1
  • Position Locations Omitted None
DTS24Y15-35PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Type Jam Nut Receptacle
  • Shell Material Electro Polished Stainless Steel
  • Insulation Material Hard Dielectric/Silicone
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS24Y17-35PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Type Jam Nut Receptacle
  • Shell Material Electro Polished Stainless Steel
  • Insulation Material Hard Dielectric/Silicone
  • Polarization Code N
  • Operating Temperature Range -55 – 200
DTS24Y09-98PN Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Shell Type Jam Nut Receptacle
  • Shell Material Electro Polished Stainless Steel
  • Insulation Material Hard Dielectric/Silicone
  • Polarization Code N
  • Operating Temperature Range -55 – 200
CAT-R131-C8908A Standard Circular Connectors  1
EN45545
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Plastic
  • Prewired No
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Factory Installed Backshell No
  • Environmental Protection Without
  • Contact Current Rating (Max) 350
  • Contact Type Socket
  • Panel Mount Feature Type Bolt
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Flange With
  • Mating Alignment With
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
CAT-R131-C8908B Standard Circular Connectors  1
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Plug
  • Shell Type Plastic
  • Prewired No
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Factory Installed Backshell No
  • Environmental Protection Without
  • Contact Current Rating (Max) 350
  • Contact Type Pin
  • Panel Mount Feature Type Bolt
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Flange With
  • Mating Alignment With
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
CAT-R131-M88A Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Aluminum
  • Prewired No
  • Operating Voltage 600
  • Shell Plating Material Trivalent Chromium
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Reverse Gender Standard
  • Panel Mount Feature Type Screw Nut
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -40 – 100
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-R131-M88B Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Plug
  • Shell Type Aluminum
  • Prewired No
  • Number of Positions 27
  • Operating Voltage 600
  • Shell Plating Material Trivalent Chromium
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Contact Current Rating (Max) 30
  • Reverse Gender Standard
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Operating Temperature Range -40 – 100
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-R131-M88C Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Aluminum
  • Prewired No
  • Number of Positions 27
  • Operating Voltage 600
  • Shell Plating Material Trivalent Chromium
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Contact Current Rating (Max) 30
  • Reverse Gender Standard
  • Contact Type Pin
  • Panel Mount Feature Type Screw Nut
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Operating Temperature Range -40 – 100
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Packaging Quantity 1
  • Field Serviceable Yes